SBAS500B june 2022 – august 2023 ADC32RF54 , ADC32RF55
PRODUCTION DATA
The following registers need to be set for best analog performance. The register write order is all writes in first 2 columns before moving to the next set of address/data in middle columns, and so on.
ADDR | DATA | COMMENT | ADDR | DATA | COMMENT | ADDR | DATA | COMMENT | ||
---|---|---|---|---|---|---|---|---|---|---|
0x05 | 0x40 | 0x3B | 0x0C | Only for FS < 2.9 GSPS | 0x56 | 0x0F | ||||
0xE8 | 0xF0 | 0xA8 | 1x
AVG: 0x18 2x/4x AVG: FS<1.1 GSPS: 0x00 FS=1.1-1.8 GSPS: 0x08 FS=1.85-2.6 GSPS: 0x60 FS=2.6-3.0 GSPS: 0x70 |
0x6E | 0x08 | |||||
0xE9 | 0x01 | 0x102 | 0x02 | |||||||
0x4B | 0x1F | 0x103 | 0xD9 | |||||||
0x5B | 0x01 | 0xA7 | 0x00 | |||||||
0xEA | 0x00 | 0xA6 | 0x08 | |||||||
0xEB | 0x03 | 0xCD | 0x00 | 0x05 | 0x20 | |||||
0x95 | 0x00 | 0xCE | 0x00 | 0xC9 | 0x09 | |||||
0xFC | 0x28 | 0x100 | See Table 8-10 for sample rate dependent trim registers | 0x102 | 0xFE | |||||
0xE0 | 0x8E | 0x101 | 0x103 | 0x03 | ||||||
0xE1 | 0x03 | 0x104 | 0x104 | 0xD4 | ||||||
0x4C | 0x40 | 0x105 | 0x105 | 0x03 | ||||||
0x4E | 0x01 | 0x107 | 0x10 | 0x106 | 0xFE | |||||
0x4E | 0x00 | 0x05 | 0x20 | 0x107 | 0x03 | |||||
0xA1 | 0x01 | 0x30 | 0xE8 | 0x108 | 0xBC | |||||
0xF8 | 0x00 | 0x31 | 0xFF | 0x109 | 0x1A | |||||
0x31 | 0x20 | 0x30 | 0x08 | 0x101 | 0x01 | |||||
0xFD | 0x1C | 0x31 | 0x80 | 0x159 | 0x63 | |||||
0xAA | 0x02 | 0x32 | 0x03 | 0x05 | 0x40 | |||||
0x4D | 0x80 | 0x05 | 0x02 | 0x31 | 0x00 | |||||
0xB3 | 0x30 | 0x243 | 0x02 | 0x4D | 0x00 | |||||
0x64 | 0x10 | 0x05 | 0x20 | 0x62 | 0x10 | |||||
0x62 | 0x12 | 0x36 | 0x04 | 0x56 | 0x0E | |||||
0xFE | 0x80 | 0x1F8 | 0x01 | 0x56 | 0x0C | |||||
0xFC | 0x28 | 0x1FC | 0x0A | 0x56 | 0x08 | |||||
0xFF | 0x14 | 0x1F0 | 0x20 | 0x56 | 0x00 | |||||
0x106 | 0x00 | 0x1F1 | 0x0C | 0x6E | 0x00 | |||||
0x107 | 0x00 | 0x05 | 0x40 | 0xF8 | 0x06 | |||||
0x3D | 0x06 | Only for FS> 2.9 GSPS | 0x39 | 0x40 | 0x102 | 0x42 | Only for FS> 2.9 GSPS | |||
0x104 | 0x60 | 0x56 | 0x01 | |||||||
0xB0 | 0x00 | 0x56 | 0x03 | |||||||
0xB1 | 0x03 | 0x56 | 0x07 |
FS (GSPS) | 0x100 | 0x101 | 0x104 | 0x105 |
---|---|---|---|---|
0.6-0.7 | 0x48 | 0x00 | 0x01 | 0x01 |
0.7-0.9 | 0xC8 | 0x01 | 0x81 | 0x00 |
0.9-1.1 | 0x48 | 0x01 | 0x81 | 0x00 |
1.1-1.3 | 0xC8 | 0x00 | 0x81 | 0x00 |
1.3-1.5 | 0x48 | 0x00 | 0x81 | 0x00 |
1.5-1.7 | 0xC8 | 0x01 | 0x01 | 0x00 |
1.7-1.9 | 0x48 | 0x01 | 0x01 | 0x00 |
1.9-2.1 | 0xC8 | 0x00 | 0x01 | 0x00 |
2.1-2.3 | 0x48 | 0x00 | 0x01 | 0x00 |
2.3-2.5 | 0xC8 | 0x01 | 0x81 | 0x03 |
2.5-2.7 | 0x48 | 0x01 | 0x81 | 0x03 |
2.7-2.9 | 0xC8 | 0x00 | 0x81 | 0x03 |
2.9-3.0 | 0x48 | 0x00 | 0xE1 | 0x03 |