SBAS774B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FREEZE OFFSET CORR | ALWAYS WRITE 1 | 0 | 0 | 0 | DIS OFFSET CORR | ALWAYS WRITE 1 | 0 |
R/W-0h | R/W-0h | W-0h | W-0h | W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | FREEZE OFFSET CORR | R/W | 0h | Use this bit and bits 5 and 1 to freeze the offset estimation process of the offset corrector; see the Section 9.1.5 section. 011 = Apply this setting after powering up the device 111 = Offset corrector is frozen, does not estimate offset anymore, and applies the last computed value. Others = Do not use |
6 | ALWAYS WRITE 1 | R/W | 0h | Always write this bit as 1 for the offset correction block to work properly. |
5 | 0 | W | 0h | Must write 0 |
4-3 | 0 | W | 0h | Must write 0 |
2 | DIS OFFSET CORR | R/W | 0h | 0 = Offset correction block works and removes fS / 8, fS / 4, 3fS / 8, and fS / 2 spurs 1 = Offset correction block is disabled |
1 | ALWAYS WRITE 1 | R/W | 0h | Always write this bit as 1 for the offset correction block to work properly. |
0 | 0 | W | 0h | Must write 0 |