Contents of the registers located in the two pages of the analog bank (Figure 8-59) can be readback by:
- Driving the SEN pin low.
- Selecting the page address of the register whose content must be read. Master page: write address 0012h with 04h. ADC page: write address 0011h with FFh.
- Setting the R/W bit to 1 and writing the address to be read back.
- Reading back the register content on the SDOUT pin. When a page is selected, the contents of multiple registers located in same page can be readback.