SBAS958A December 2019 – June 2020 ADC3421-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HIGH IF MODE<7:6> | 0 | 0 | 0 | 0 | 0 | 0 | |
W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | R/W-0h | W-0h |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | HIGH IF MODE<7:6> | R/W | 0h | Set all register bits belonging to HIGH IF MODE as logic HIGH to improve HD3 by a couple of dB for IF > 100 MHz. |
5-0 | 0 | W | 0h | Must write 0. |