SBAS840C July 2020 – December 2022 ADC3541 , ADC3542 , ADC3543
PRODUCTION DATA
In order to maximize the ADC SNR performance, the external sampling clock should be low jitter and differential signaling with a high slew rate. This is especially important in IF sampling applications. For less jitter sensitive applications, the ADC354x provides the option to operate with single ended signaling which saves additional power consumption.