SBAS840C July 2020 – December 2022 ADC3541 , ADC3542 , ADC3543
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC3541 - 10 MSPS | ||||||
IAVDD | Analog supply current | External reference | 15.5 | mA | ||
IIOVDD | I/O supply current(1) | SDR CMOS | 4 | |||
PDIS | Power dissipation(1) | External reference, SDR CMOS | 35 | mW | ||
IIOVDD | I/O supply current(1) | DDR CMOS | 4 | mA | ||
Serial CMOS 2-wire | 5 | |||||
Serial CMOS 1-wire | 6 | |||||
4x complex decimation, Serial CMOS 2-wire | 6.5 | |||||
ADC3542 - 25 MSPS | ||||||
IAVDD | Analog supply current | External reference | 20 | 31 | mA | |
IIOVDD | I/O supply current(1) | SDR CMOS | 6 | 13 | mA | |
PDIS | Power dissipation(1) | External reference, SDR CMOS | 46 | mW | ||
IIOVDD | I/O supply current(1) | DDR CMOS | 6 | mA | ||
Serial CMOS 2-wire | 7 | |||||
4x complex decimation, Serial CMOS 2-wire | 10 | |||||
ADC3543 - 65 MSPS | ||||||
IAVDD | Analog supply current | External reference | 35 | 47 | mA | |
IIOVDD | I/O supply current(1) | SDR CMOS | 11 | 20 | ||
PDIS | Power dissipation(1) | External reference, SDR CMOS | 84 | mW | ||
IIOVDD | I/O supply current(1) | DDR CMOS | 11 | mA | ||
8x complex decimation, Serial CMOS 2-wire | 16 | |||||
MISCELLANEOUS | ||||||
IAVDD | Internal reference, additional analog supply current | 2 | mA | |||
External 1.2V reference (REFBUF), additional analog supply current | 0.3 | |||||
Single ended clock input, reduces analog supply current by | Enabled via SPI | 0.7 | ||||
PDIS | Power consumption in global power down mode | Default power down mask, internal reference | 5 | mW | ||
Default power down mask, external reference | 9 |