SBAS840C July 2020 – December 2022 ADC3541 , ADC3542 , ADC3543
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC3541: 10 MSPS | ||||||
NSD | Noise Spectral Density | fIN = 1.1 MHz, AIN = -20 dBFS | -146.5 | dBFS/Hz | ||
SNR | Signal to noise ratio | fIN = 1.1 MHz | 79.0 | dBFS | ||
fIN = 4.9 MHz | 76.0 | 79.0 | ||||
fIN = 9.9 MHz | 79.0 | |||||
SINAD | Signal to noise and distortion ratio | fIN = 1.1 MHz | 79.0 | dBFS | ||
fIN = 4.9 MHz | 76.0 | 79.0 | ||||
fIN = 9.9 MHz | 79.0 | |||||
ENOB | Effective number of bits | fIN = 1.1 MHz | 12.8 | bit | ||
fIN = 4.9 MHz | 12.3 | 12.8 | ||||
fIN = 9.9 MHz | 12.8 | |||||
THD | Total Harmonic Distortion (First five harmonics) | fIN = 1.1 MHz | 90 | dBc | ||
fIN = 4.9 MHz | 79 | 94 | ||||
fIN = 9.9 MHz | 87 | |||||
SFDR | Spur free dynamic range including second and third harmonic distortion | fIN = 1.1 MHz | 93 | dBc | ||
fIN = 4.9 MHz | 85 | 95 | ||||
fIN = 9.9 MHz | 87 | |||||
Non HD2,3 | Spur free dynamic range (excluding HD2 and HD3) | fIN = 1.1 MHz | 99 | dBFS | ||
fIN = 4.9 MHz | 90 | 100 | ||||
fIN = 9.9 MHz | 100 | |||||
IMD3 | Two tone inter-modulation distortion | f1 = 3 MHz, f2 = 4 MHz, AIN = -7 dBFS/tone | 92 | dBc |