SBASA45 December 2022 ADC3544
PRODUCTION DATA
The ADC3544 device is a low-noise, ultra-low power, 14-bit, 125-MSPS, high-speed analog-to-digital converter (ADC). Designed for low power consumption, the device delivers a noise spectral density of –153 dBFS/Hz, combined with a good linearity and dynamic range. The ADC3544 offers IF sampling support, which make these devices an excellent choice for a wide range of applications. High-speed control loops benefit from the short latency of only one clock cycle. The ADC consumes only 97 mW/ch at 125 MSPS, and the power consumption scales well with lower sampling rates.
The ADC3544 uses an SDR or DDR interface to output the data offering the lowest power digital interface, together with the flexibility to minimize the number of digital interconnects. These devices are a pin-to-pin compatible family with different speed grades. These devices support the extended industrial temperature range of –40°C to 105⁰C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
ADC3544 | WQFN (40) | 5.00 mm × 5.00 mm |
PART NUMBER | RESOLUTION | SAMPLING RATE |
---|---|---|
ADC3541 | 14 bit | 10 MSPS |
ADC3542 | 14 bit | 25 MSPS |
ADC3543 | 14 bit | 65 MSPS |
ADC3544 | 14 bit | 125 MSPS |