SBAS873A February 2021 – October 2022 ADC3581 , ADC3582 , ADC3583
PRODUCTION DATA
The device is primarily configured and controlled using the serial programming interface (SPI) however it can operate in a default configuration without requiring the SPI interface. Furthermore the power down function as well as internal/external reference configuration is possible via pin control (PDN/SYNC and REFBUF pin).
After initial power up, the default operating configuration for each device is shown in Table 8-11.
FEATURE | ADC3581 | ADC3582 | ADC3583 |
---|---|---|---|
Signal Input | Differential | ||
Auto-zero | Enabled | Enabled | Disabled |
Clock Input | Differential | ||
Reference | External | ||
Decimation | DDC bypass | ||
Interface | 1-wire | 1-wire | 2-wire |
Output Format | 2s complement |