SBAS873A February 2021 – October 2022 ADC3581 , ADC3582 , ADC3583
PRODUCTION DATA
Figure 8-2 shows the analog full power input bandwidth of the ADC358x with a 50 Ω differential termination. The -3 dB bandwidth is approximately 900 MHz and the useful input bandwidth with good AC performance is approximately 120 MHz.
The equivalent differential input resistance RIN and input capacitance CIN vs frequency are shown in Figure 8-3.