SBASA46 May 2022 ADC3644
PRODUCTION DATA
The output data can be configured to two's complement (default) or offset binary formatting using SPI register writes (register 0x8F and 0x92). Table 8-6 provides an overview for minimum and maximum output codes for the two formatting options. The actual output resolution is set by the output bit mapper.
Two's Complement (default) | Offset Binary | |||||||
---|---|---|---|---|---|---|---|---|
RESOLUTION (BIT) | 14 | 16 | 18 | 20 | 14 | 16 | 18 | 20 |
VIN,MAX | 0x1FFF | 0x7FFF | 0x1FFFF | 0x7FFFF | 0x3FFF | 0xFFFF | 0x3FFFF | 0xFFFFF |
0 | 0x0000 | 0x00000 | 0x2000 | 0x8000 | 0x20000 | 0x80000 | ||
VIN,MIN | 0x2000 | 0x8000 | 0x20000 | 0x80000 | 0x0000 | 0x00000 |