SBAS991B February 2021 – September 2022 ADC3661 , ADC3662 , ADC3663
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC3661: 10 MSPS | ||||||
IAVDD | Analog supply current | External reference | 30 | 42 | mA | |
IIOVDD | I/O supply current | SLVDS 1-wire | 29 | 45 | ||
PDIS | Power dissipation | External reference, SLVDS 1-wire | 106 | mW | ||
IIOVDD | I/O supply current | 1-wire, 1/2-swing | 21 | mA | ||
2-wire | 36 | |||||
1/2-wire | 26 | |||||
4x real decimation, 1-wire | 30 | |||||
4x real decimation, 1/2-wire | 26 | |||||
ADC3662: 25 MSPS | ||||||
IAVDD | Analog supply current | External reference | 34 | 42 | mA | |
IIOVDD | I/O supply current | 1-wire | 31 | 45 | ||
PDIS | Power dissipation | External reference, 1-wire | 117 | mW | ||
IIOVDD | I/O supply current | 1-wire, 1/2-swing | 22 | mA | ||
2-wire | 36 | |||||
1/2-wire | 26 | |||||
4x real decimation, 1-wire | 30 | |||||
4x real decimation, 1/2-wire | 26 | |||||
ADC3663: 65 MSPS | ||||||
IAVDD | Analog supply current | External reference | 63 | 82 | mA | |
IIOVDD | I/O supply current | 2-wire | 41 | 57 | ||
PDIS | Power dissipation | External reference, 2-wire | 187 | 250 | mW | |
IIOVDD | I/O supply current | 2-wire, 1/2-swing | 30 | mA | ||
4x real decimation, 1-wire | 39 | |||||
4x real decimation, 1/2-wire | 36 | |||||
16x real decimation, 1-wire | 37 | |||||
16x real decimation, 1/2-wire | 33 | |||||
4x complex decimation, 1-wire | 44 | |||||
16x complex decimation, 1-wire | 40 | |||||
16x complex decimation, 1/2-wire | 36 | |||||
MISCELLANOUS | ||||||
IAVDD | Internal reference, additional analog supply current | 1 | mA | |||
External 1.2 V reference (REFBUF), additional analog supply current | 0.3 | |||||
Single ended clock input, reduces analog supply current by | Enabled via SPI | 0.7 | ||||
PDIS | Power consumption in global power down mode | Default mask settings, internal reference | 5 | mW | ||
Default mask settings, external reference | 9 |