The ADC3661, ADC3662, and ADC3663 (ADC366x) family of devices are low-noise, ultra-low power, 16-bit, 10-MSPS to 65-MSPS, high-speed, dual-channel, analog-to-digital converters (ADCs). Designed for low noise performance, these devices deliver a noise spectral density of –158 dBFS/Hz combined with great linearity and dynamic range. The ADC366x offers good dc precision together with IF sampling support making these devices suitable for a wide range of applications. High-speed control loops benefit from the short latency as low as only 1 clock cycle. The ADC consumes only 94 mW/ch at 65 MSPS and power consumption that scales well with lower sampling rates.
The ADC366x uses a serial LVDS (SLVDS) interface to output the data. The devices support a two-lane, a one-lane and a half-lane option. These devices are a pin-to-pin compatible family with 16-bit and 18-bit resolution and different speed grades. The devices come in a 40-pint QFN package (5 x 5 mm), and supports the extended industrial temperature range of –40°C to +105⁰C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
ADC366x | WQFN (40) | 5.00 × 5.00 mm |
PART NUMBER | RESOLUTION | SAMPLING RATE |
---|---|---|
ADC3661 | 16 BIT | 10 MSPS |
ADC3662 | 16 BIT | 25 MSPS |
ADC3663 | 16 BIT | 65 MSPS |
ADC3664 | 14 BIT | 125 MSPS |
Changes from Revision A (December 2021) to Revision B (August 2022)
Changes from Revision * (February 2021) to Revision A (December 2021)