SBASAP7 December 2024 ADC3664-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
INPUT | |||
AINP | 21 | I | Positive analog input for ADC A. |
AINM | 22 | I | Negative analog input for ADC A. |
BINP | 60 | I | Positive analog input for ADC B. |
BINM | 59 | I | Negative analog input for ADC B. |
CLKP | 8 | I | Positive sampling clock input for ADCs A & B. |
CLKM | 9 | I | Negative sampling clock input for ADCs A & B. |
VREF | 4 | I | External, 1.6V, voltage reference input. |
REFGND | 5 | I | Voltage reference ground. This pin allows close placement of the decoupling capacitors near the VREF input when using either the internal or external reference modes. |
CTRL | 6 | I | This pin is used to configure the default sampling clock type and voltage reference source upon power up (see Section 7.5.1). There is an internal 100kΩ pull-up resistor to AVDD. |
PDN/SYNC | 3 | I | Dual purpose, active high, pin. The pin can be configured to control the power down state of the device or as a synchronization input. The pin functionality can be configured via SPI (default function is PDN). This pin has an internal 21kΩ pull-down resistor. |
RESET | 12 | I | Active high reset pin. This pin has an internal 21kΩ pull-down resistor. |
DCLKINP | 39 | I | Positive input of the interface clock. This pin connects to DCLKINM through an internal 100Ω termination resistor. |
DCLKINM | 38 | I | Negative input of the interface clock. This pin connects to DCLKINP through an internal 100Ω termination resistor. |
OUTPUT | |||
DA0P | 29 | O | Positive output for interface lane A0. |
DA0M | 28 | O | Negative output for interface lane A0. |
DA1P | 27 | O | Positive output for interface lane A1. |
DA1M | 26 | O | Negative output for interface lane A1. |
DB0P | 52 | O | Positive output for interface lane B0. |
DB0M | 53 | O | Negative output for interface lane B0 |
DB1P | 54 | O | Positive output for interface lane B1. |
DB1M | 55 | O | Negative output for interface lane B1. |
DCLKP | 37 | O | Positive output of the interface clock. |
DCLKM | 36 | O | Negative output of the interface clock. |
FCLKP | 42 | O | Positive output of the interface frame clock. |
FCLKM | 43 | O | Negative output of the interface frame clock. |
VCM | 11 | O | Common-mode output voltage of the analog inputs (typically 0.95V). |
SPI | |||
SEN | 25 | I | Active low SPI enable. This pin has an internal 21kΩ pull-up resistor to AVDD. |
SCLK | 56 | I | SPI clock input. This pin has an internal 21kΩ pull-down resistor. |
SDIO | 13 | I/O | SPI data input or output. This pin has an internal 21kΩ pull-down resistor. |
POWER | |||
AVDD | 7, 24, 57 | I | Analog supply input, 1.8V. |
GND | 20, 23, 58, 61 | I | Ground supply input, 0V. |
IOVDD | 35, 44 | I | Interface supply input, 1.8V. |
IOGND | 40 | I | Interface ground supply input, 0V. |
OTHER | |||
DAP | DAP | - | Die attached pad (thermal pad), connect to GND. |
NC | 1, 2, 10, 14, 15, 16, 17, 18, 19, 30, 31, 32, 33, 34, 41, 45, 46, 47, 48, 49, 50, 51, 62, 63, 64 | - | No connect pins. Connect to ground or leave floating.(1) |