SBASAP7 December 2024 ADC3664-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ADC3664-SP includes a digital channel averaging feature which enables improvement of the ADC SNR (see Figure 7-33). The same input signal is given to both ADC inputs externally and the outputs of the two ADCs are averaged internally. Through averaging, uncorrelated noise (such as ADC thermal noise) adds incoherently which improves SNR by about 3dB.