SBASAP7 December 2024 ADC3664-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device is primarily configured and controlled using the Serial Peripheral Interface (SPI); however, the device can operate in a default configuration without requiring the SPI. The power down state, internal or external reference selection, and sampling clock input type are configurable via the PDN/SYNC and CTRL pins.