SBASAP7 December 2024 ADC3664-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In 1/2-wire mode, both channels multiplexed on the same lane and is provided only on lane DA0. Figure 7-16) shows the register addresses that correspond to the bit positions on the lane for each resolution setting in 1-wire mode. The default values shown for each address are after configuring the ADC3664-SP into the 1/2-wire interface mode.