SBASAP7 December 2024 ADC3664-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ADC3664-SP is a low latency, low noise, and ultra low power 14-bit high-speed dual channel ADC with a max sampling rate of 125MSPS intended for use in space applications with mission profiles of total ionizing dose (TID) less than 300krad (Si) and single event latch-up (SEL) of less than 75MeV-cm2/mg. The ADC has an internal reference option and supports the use of an external, high precision, 1.6V reference (see Section 7.3.3). Optionally, integrated programmable digital down converters (DDCs) enable output data rate reduction and channelization (see Section 7.3.5). The DDCs, if operated in a complex decimation mode, offer a 32-bit programmable NCO for complex mixing. The DDCs also support a real decimation mode with no mixing.
The ADC3664-SP uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects (see Section 7.3.4.2). The SLVDS interface can be configured to one of the following modes: two LVDS lanes per channel (2-wire), one LVDS lane per channel (1-wire), or a single lane mode (1/2-wire) where both channels are multiplexed on the same LVDS lane. The device supports configurable output resolutions from 14-bit to 20-bit. Due to the inherent low latency ADC architecture, the digital output result is available after only one or two clock cycles depending on the output interface mode.
The ADC3664-SP is intended to be controlled through the Serial Peripheral Interface (SPI) by configuring registers (Section 7.5); however, the CTRL pin can also be used to configure the voltage reference source and sampling clock input type upon power up.