SBASAU9 October   2024 ADC3908D025 , ADC3908D065 , ADC3908D125 , ADC3908S025 , ADC3908S065 , ADC3908S125

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics - Power Consumption
    6. 6.6  Electrical Characteristics - DC Specifications
    7. 6.7  Electrical Characteristics - AC Specifications (25 MSPS)
    8. 6.8  Electrical Characteristics - AC Specifications (65 MSPS)
    9. 6.9  Electrical Characteristics - AC Specifications (125 MSPS)
    10. 6.10 Timing Requirements
    11. 6.11 Output Interface Timing Diagram
    12. 6.12 Typical Characteristics: 25MSPS
    13. 6.13 Typical Characteristics - 65MSPS
    14. 6.14 Typical Characteristics - 125MSPS
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
        1. 7.3.1.1 Single Ended Input
        2. 7.3.1.2 Differential Input
        3. 7.3.1.3 Analog Input Bandwidth
      2. 7.3.2 Sampling Clock Input
      3. 7.3.3 Digital Interface
        1. 7.3.3.1 Test Pattern
        2. 7.3.3.2 Interface Configuration using Pin Control
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 Power Down
  9. Application Information Disclaimer
    1. 8.1 Typical Application
      1. 8.1.1 Design Requirements
      2. 8.1.2 Detailed Design Procedure
        1. 8.1.2.1 Input Signal Path
        2. 8.1.2.2 Sampling Clock
      3. 8.1.3 Application Curves
    2. 8.2 Initialization Set Up
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The ADC3908Dx and ADC3908Sx are a family of ultra-low power 8-bit 125MSPS high-speed dual and single channel analog-to-digital converters. High-speed control loops benefit from the short latency of only 1 clock cycle. The ADC consumes only 90mW at 125MSPS with a power consumption that scales with lower sampling rates.

The ADC3908Dx and ADC3908Sx uses parallel DDR or SDR CMOS interface to output the data, and can be driven at +1.8V or +3.3V to accommodate various receiver requirements. The analog input and output interface can be easily configured via pin control (Interface Configuration Table). The device is a pin-to-pin compatible family of ADCs with 8 and 10-bit resolution and different speed grades. The device is available in a 32-pin VQFN package, and supports industrial temperature range from -40 to +105°C.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
ADC3908D025, 'D065, 'D125 ADC3908S025,'S065, 'S125VQFN (32)4mm × 4mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
Device Information
PART NUMBER
(c= #CH; sss= MSPS)
RESOLUTIONSAMPLING RATE MSPS
ADC3910csss 10-Bit 25, 65, 125
ADC3908csss8-Bit25, 65, 125
ADC3908D025 ADC3908D065 ADC3908D125 ADC3908S025 ADC3908S065 ADC3908S125 Block Diagram Block Diagram