SBAS511E july 2010 – july 2023 ADS1013-Q1 , ADS1014-Q1 , ADS1015-Q1
PRODUCTION DATA
The 16-bit Conversion register contains the result of the last conversion in binary two's-complement format. Following power-up, the Conversion register is cleared to 0000h, and remains 0000h until the first conversion completes.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
D[11:4] | |||||||
R-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
D[3:0] | RESERVED | ||||||
R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:4 | D[11:0] | R | 000h | 12-bit conversion result |
3:0 | Reserved | R | 0h | Always reads back 0h |