SBAS526D November 2012 – September 2019 ADS1018
PRODUCTION DATA.
When the ADS1018 powers up, the device resets. As part of the reset process, the ADS1018 sets all bits in the Config register to the respective default settings. By default, the ADS1018 enters a power-down state at start-up. The device interface and digital blocks are active, but no data conversions are performed. The initial power-down state of the ADS1018 relieves systems with tight power-supply requirements from encountering a surge during power-up.