SBAS563E December 2011 – December 2022 ADS1113-Q1 , ADS1114-Q1 , ADS1115-Q1
PRODUCTION DATA
Table 9-1 shows the design parameters for this application.
DESIGN PARAMETER | VALUE |
---|---|
Supply voltage (VDD) | 5 V |
Voltage across shunt resistor (VSHUNT) | ±50 mV |
Output data rate (DR) | ≥200 readings per second |
Typical measurement accuracy at TA = 25°C(1) | ±0.2% |