PART NUMBER | INPUT CHANNELS | FEATURES(1) |
---|---|---|
ADS1114L | 1 DE (1 SE) | PGA, comparator |
ADS1115L | 2 DE (4 SE) | PGA, comparator |
The ADS1114L and ADS1115L (ADS111xL) are precision, low-power, 16-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in ultra-small, 12-pin DSBGA and a 10-pin VSSOP packages. The ADS111xL incorporate a low-drift voltage reference and an oscillator. The ADS111xL also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with the device wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.
The ADS111xL perform conversions at data rates up to 860 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1115L features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS111xL for under- and overvoltage detection.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
ADS111xL | YCJ (DSBGA, 12) | 1.47 mm × 1.03 mm |
DGS (VSSOP, 10) | 3.00 mm × 4.9 mm |