SBAS457F October 2010 – September 2019 ADS1118
PRODUCTION DATA.
The ADS1118 provides 16 bits of data in binary twos complement format. A positive full-scale input produces an output code of 7FFFh and a negative full-scale input produces an output code of 8000h. The output clips at these codes for signals that exceed full-scale. Table 5 summarizes the ideal output codes for different input signals. Figure 39 shows code transitions versus input voltage.
INPUT SIGNAL, VIN
(AINP – AINN) |
IDEAL OUTPUT CODE(1) |
---|---|
≥ +FS (215 – 1)/215 | 7FFFh |
+FS/215 | 0001h |
0 | 0 |
–FS/215 | FFFFh |
≤ –FS | 8000h |