SBAS925A August 2018 – November 2018 ADS1119
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
Absolute input current | VIN = 0 V | ±5 | nA | |||
Absolute input current drift | VIN = 0 V | 10 | pA/°C | |||
Differential input current | VCM = AVDD / 2, –VREF / Gain ≤ VIN ≤ VREF / Gain | ±5 | nA | |||
Differential input current drift | VCM = AVDD / 2, –VREF / Gain ≤ VIN ≤ VREF / Gain | 10 | pA/°C | |||
SYSTEM PERFORMANCE | ||||||
Resolution (no missing codes) | 16 | Bits | ||||
DR | Data rate | 20, 90, 330, 1000 | SPS | |||
Noise (input-referred)(1) | Gain = 1, DR = 20 SPS | 62.5 | µVRMS | |||
INL | Integral nonlinearity | AVDD = 3.3 V, VCM = AVDD / 2, best fit | –15 | 4 | 15 | ppmFSR |
VIO | Input offset voltage | Differential inputs | ±4 | µV | ||
Offset drift vs temperature | 0.02 | 0.1 | µV/°C | |||
Gain error(2) | ±0.01% | |||||
Gain drift vs temperature(2) | 0.3 | 2 | ppm/°C | |||
NMRR | Normal-mode rejection ratio | 50 Hz ±1 Hz, DR = 20 SPS | 78 | 88 | dB | |
60 Hz ±1 Hz, DR = 20 SPS | 80 | 88 | ||||
CMRR | Common-mode rejection ratio | At dc, gain = 1, AVDD = 3.3 V | 90 | 105 | dB | |
fCM = 50 Hz or 60 Hz, DR = 20 SPS, AVDD = 3.3 V | 105 | 115 | ||||
PSRR | Power-supply rejection ratio | AVDD at dc, VCM = AVDD / 2 | 85 | 105 | dB | |
DVDD at dc, VCM = AVDD / 2 | 95 | 115 | ||||
INTERNAL VOLTAGE REFERENCE | ||||||
VREF | Reference voltage | 2.048 | V | |||
Accuracy | TA = 25°C, TSSOP package | –0.15% | ±0.01% | 0.15% | ||
TA = 25°C, WQFN package | –0.25% | ±0.04% | 0.25% | |||
Temperature drift | 5 | 30 | ppm/°C | |||
Long-term drift | 1000 hours | 110 | ppm | |||
VOLTAGE REFERENCE INPUTS | ||||||
Reference input current | REFP = VREF, REFN = AGND, AVDD = 3.3 V | ±10 | nA | |||
INTERNAL OSCILLATOR | ||||||
fCLK | Frequency | 1.024 | MHz | |||
Accuracy | –2% | ±1% | 2% | |||
DIGITAL INPUTS/OUTPUTS | ||||||
VIL | Logic input level, low | DGND | 0.3 DVDD | V | ||
VIH | Logic input level, high | 2.3 V ≤ DVDD < 3.0 V,
SCL, SDA, A0, A1, DRDY |
0.7 DVDD | DVDD + 0.5 | V | |
3.0 V ≤ DVDD ≤ 5.5 V,
SCL, SDA, A0, A1, DRDY |
0.7 DVDD | 5.5 | ||||
RESET | 0.7 DVDD | DVDD | ||||
Vhys | Hysteresis of Schmitt-trigger inputs | Fast-mode, fast-mode plus | 0.05 DVDD | V | ||
VOL | Logic output level, low | IOL = 3 mA | DGND | 0.15 | 0.4 | V |
IOL | Low-level output current | VOL = 0.4 V, standard-mode, fast-mode | 3 | mA | ||
VOL = 0.4 V, fast-mode plus | 20 | |||||
VOL = 0.6 V, fast-mode | 6 | |||||
Ii | Input current | DGND + 0.1 V < VDigital Input < DVDD – 0.1 V | –10 | 10 | µA | |
Ci | Capacitance | Each pin | 10 | pF | ||
ANALOG SUPPLY CURRENT (AVDD = 3.3 V, VIN = 0 V) | ||||||
IAVDD | Analog supply current | Power-down mode | 0.1 | 3 | µA | |
Conversion mode, internal reference selected | 250 | |||||
Conversion mode, external reference selected | 310 | |||||
DIGITAL SUPPLY CURRENT (DVDD = 3.3 V, All Data Rates, I2C Not Active) | ||||||
IDVDD | Digital supply current | Power-down mode | 0.3 | 5 | µA | |
Conversion mode | 65 | 100 | ||||
POWER DISSIPATION (AVDD = DVDD = 3.3 V, All Data Rates, VIN = 0 V, I2C Not Active) | ||||||
PD | Power dissipation | Conversion mode, internal reference selected | 1.04 | mW |