SBAS683B August 2014 – May 2020 ADS1120-Q1
PRODUCTION DATA.
DESIGN PARAMETER | VALUE |
---|---|
Supply voltage | 3.3 V |
Update rate | 20 readings per second |
RTD type | 3-wire Pt100 |
Maximum RTD lead resistance | 15 Ω |
RTD excitation current | 500 µA |
Temperature measurement range | –200°C to +850°C |
Measurement accuracy at TA = 25°C(1) | ±0.2°C |