SBAS683B August 2014 – May 2020 ADS1120-Q1
PRODUCTION DATA.
DESIGN PARAMETER | VALUE |
---|---|
Supply voltage | 3.3 V |
Reference voltage | Internal 2.048-V reference |
Update rate | ≥10 readings per second |
Thermocouple type | K |
Temperature measurement range | –200°C to +1250°C |
Measurement accuracy at TA = 25°C(1) | ±0.5°C |