SBAS683B August 2014 – May 2020 ADS1120-Q1
PRODUCTION DATA.
In single-shot mode, the START/SYNC command is used to start a single conversion, or (when sent during an ongoing conversion) to reset the digital filter, and then restarts a single new conversion. When the device is set to continuous-conversion mode, the START/SYNC command must be issued one time to start converting continuously. Sending the START/SYNC command while converting in continuous-conversion mode resets the digital filter and restarts continuous conversions.