SBAS815A February 2017 – June 2017 ADS114S06 , ADS114S08
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power-supply voltage | AVDD to AVSS | –0.3 | 5.5 | V |
AVSS to DGND | –2.8 | 0.3 | ||
DVDD to DGND | –0.3 | 3.9 | ||
IOVDD to DGND | –0.3 | 5.5 | ||
Analog input voltage | AINx, GPIOx, REFPx, REFNx, REFCOM | AVSS – 0.3 | AVDD + 0.3 | V |
Digital input voltage | CS, SCLK, DIN, DOUT/DRDY, DRDY, START, RESET, CLK |
DGND – 0.3 | IOVDD + 0.3 | V |
Input current | Continuous, AVSS-SW, REFN0, REFOUT | –100 | 100 | mA |
Continuous, all other pins except power-supply pins | –10 | 10 | ||
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –60 | 150 |
NOTE:
Single-byte communication is shown. Actual communication can be multiple bytes.NOTE:
Single-byte communication is shown. Actual communication can be multiple bytes.