SBAS815A February 2017 – June 2017 ADS114S06 , ADS114S08
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The devices provide 16 bits of data in binary twos complement format. The size of one code (LSB) is calculated using Equation 11.
A positive full-scale input [VIN ≥ (+FS – 1 LSB) = (VREF / Gain – 1 LSB)] produces an output code of 7FFFh and a negative full-scale input (VIN ≤ –FS = –VREF / Gain) produces an output code of 8000h. The output clips at these codes for signals that exceed full-scale.
Table 23 summarizes the ideal output codes for different input signals.
INPUT SIGNAL, VIN = VAINP – VAINN | IDEAL OUTPUT CODE(1) |
---|---|
≥ FS (215 – 1) / 215 | 7FFFh |
FS / 215 | 0001h |
0 | 0000h |
–FS / 215 | FFFFh |
≤ –FS | 8000h |
Mapping of the analog input signal to the output codes is shown in Figure 87.