SBAS815A February 2017 – June 2017 ADS114S06 , ADS114S08
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PGA bypassed, DR = 20 SPS, VIN = 0 V |
PGA enabled, gain = 1, DR = 20 SPS, VIN = 0 V |
PGA bypassed, DR = 20 SPS, VCM = 1.65 V |
PGA enabled, DR = 20 SPS, VCM = 1.65 V |
PGA bypassed, gain = 1 |
IDAC output voltage = 1.65 V |
Level 0 = 300 mV |
AVDD = 3.3 V |
DVDD = 3.3 V |
Standby and conversion mode, external VREF |
Power-down mode |
Standby and conversion mode |
Power-down mode |
PGA bypassed, DR = 4 kSPS, VIN = 0 V |
PGA enabled, gain = 1, DR = 4 kSPS, VIN = 0 V |
PGA bypassed, DR = 4 kSPS, VCM = 1.65 V |
PGA enabled, DR = 4 kSPS, VCM = 1.65 V |
PGA enabled, gain = 1 |
28 units, TQFP package |
28 units | ||
Level 1 = 1/3 · (AVDD – AVSS) |
AVDD = 3.3 V |
DVDD = 3.3 V |
Conversion mode, external VREF |
Conversion mode |