SBAS852A August 2017 – February 2020 ADS114S06B , ADS114S08B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
If the ADC connection leads are in close proximity to industrial motors and conductors, coupling of 50-Hz and
60-Hz power line frequencies can occur. The coupled noise interferes with the signal voltage, and can lead to inaccurate or unstable conversions. The digital filter provides enhanced rejection of power-line-coupled noise for data rates of 60 SPS and less. Program the filter to tradeoff data rate and conversion latency versus the desired level of line cycle rejection. Table 8 summarizes the ADC 50-Hz and 60-Hz line-cycle rejection based on ±1-Hz and ±2-Hz tolerance of power-line frequency. The best possible power-line rejection is provided by using an accurate ADC clock.
DATA RATE (SPS)(1) | DIGITAL FILTER LINE CYCLE REJECTION (dB) | |||
---|---|---|---|---|
50 Hz ± 1 Hz | 60 Hz ± 1 Hz | 50 Hz ± 2 Hz | 60 Hz ± 2 Hz | |
2.5 | –113.7 | –95.4 | –97.7 | –92.4 |
5 | –111.9 | –95.4 | –87.6 | –81.8 |
10 | –111.5 | –95.4 | –85.7 | –81.0 |
16.6 | –33.8 | –20.9 | –27.8 | –20.8 |
20 | –95.4 | –95.4 | –75.5 | –80.5 |
50 | –33.8 | –15.5 | –27.6 | –15.1 |
60 | –13.4 | –35.0 | –12.6 | –29.0 |