SBAS852A August 2017 – February 2020 ADS114S06B , ADS114S08B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The devices provide 16 bits of data in binary twos complement format. Equation 11 calculates the size of one code (LSB).
A positive full-scale input [VIN ≥ (+FS – 1 LSB) = (VREF / Gain – 1 LSB)] produces an output code of 7FFFh and a negative full-scale input (VIN ≤ –FS = –VREF / Gain) produces an output code of 8000h. The output clips at these codes for signals that exceed full-scale.
Table 12 summarizes the ideal output codes for different input signals.
INPUT SIGNAL,
VIN = VAINP – VAINN |
IDEAL OUTPUT CODE(1) |
---|---|
≥ FS (215 – 1) / 215 | 7FFFh |
FS / 215 | 0001h |
0 | 0000h |
–FS / 215 | FFFFh |
≤ –FS | 8000h |
Figure 72 shows the mapping of the analog input signal to the output codes.