SBAS852A August 2017 – February 2020 ADS114S06B , ADS114S08B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 34 shows the design requirements of the 3-wire RTD application.
DESIGN PARAMETER | VALUE |
---|---|
ADC supply voltage | 4.75 V (minimum) |
RTD sensor type | 3-wire Pt100 |
RTD resistance range | 20 Ω to 400 Ω |
RTD lead resistance range | 0 Ω to 10 Ω |
RTD self heating | 1 mW |
Accuracy(1) | ±0.1 Ω |