SBAS852A August 2017 – February 2020 ADS114S06B , ADS114S08B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DEV_ID[2:0] | ||||||
R-xxh | R-xh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | RESERVED | R | xxh | Reserved
Values are subject to change without notice |
2:0 | DEV_ID[2:0] | R | xh | Device identifier
Identifies the model of the device. 000 : Reserved001 : Reserved 010 : Reserved 011 : Reserved 100 : ADS114S08B (12 channels, 16 bits) 101 : ADS114S06B (6 channels, 16 bits) 110 : Reserved 111 : Reserved |