SBAS852A August 2017 – February 2020 ADS114S06B , ADS114S08B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||||
Absolute input current | PGA bypassed,
AVSS + 0.1 V ≤ V(AINx) ≤ AVDD – 0.1 V |
±0.5 | nA | |||||
PGA enabled, gain 1 to 128,
V(AINx)MIN ≤ V(AINx) ≤ V(AINx)MAX |
–10 | ±0.1 | 10 | |||||
Differential input current | PGA bypassed,
VCM = AVDD / 2, –VREF ≤ VIN ≤ VREF |
±1 | nA/V | |||||
PGA enabled, gain 1 to 128,
VCM = AVDD / 2, –VREF / Gain ≤ VIN ≤ VREF / Gain |
±0.02 | nA | ||||||
PGA | ||||||||
Gain settings | 1, 2, 4, 8, 16,
32, 64, 128 |
|||||||
Startup time | Enabling the PGA in conversion mode | 190 | µs | |||||
SYSTEM PERFORMANCE | ||||||||
Resolution (no missing codes) | 16 | Bits | ||||||
DR | Data rate | 2.5, 5, 10, 16.6,
20, 50, 60, 100, 200, 400, 800, 1000, 2000, 4000 |
SPS | |||||
INL | Integral nonlinearity (best fit) | PGA bypassed, VCM = AVDD / 2 | 1 | ppmFSR | ||||
PGA enabled, gain = 1 to 128, VCM = AVDD / 2 | 2 | 25 | ||||||
VIO | Input offset voltage | PGA bypassed | 20 | µV | ||||
PGA enabled, gain = 1 to 8 | 20 / Gain | |||||||
PGA enabled, gain = 16 to 128 | 2 | |||||||
PGA bypassed, after internal offset calibration | On the order of noisePP at the set DR and gain | |||||||
PGA enabled, gain = 1 to 128, after internal offset calibration | On the order of noisePP at the set DR and gain | |||||||
Offset drift | PGA bypassed | 10 | nV/°C | |||||
PGA enabled, gain = 1 to 128 | 15 | |||||||
Gain error(1) | TA = 25°C, PGA bypassed | 0.01% | 0.1% | |||||
TA = 25°C, PGA enabled, gain = 1 to 128 | 0.025% | 0.2% | ||||||
Gain drift(1) | PGA bypassed | 0.5 | ppm/°C | |||||
PGA enabled, gain = 1 to 128 | 1 | |||||||
Noise (input-referred) | See the Noise Performance section | |||||||
NMRR | Normal-mode rejection ratio(2) | fIN = 50 Hz or 60 Hz (±1 Hz), DR = 20 SPS | 75 | 95 | dB | |||
fIN = 50 Hz or 60 Hz (±1 Hz), DR = 20 SPS,
external fCLK = 4.096 MHz |
95 | |||||||
CMRR | Common-mode rejection ratio | At dc | 120 | dB | ||||
fCM = 50 Hz or 60 Hz (±1 Hz),
DR = 2.5 SPS, 5 SPS, 10 SPS, 20 SPS |
125 | |||||||
PSRR | Power-supply rejection ratio | AVDD at dc | 105 | dB | ||||
AVDD at 50 Hz or 60 Hz | 115 | |||||||
DVDD at dc | 115 | |||||||
VOLTAGE REFERENCE INPUTS | ||||||||
Absolute input current | Reference buffers disabled, external VREF = 2.5 V,
REFP1/REFN1 inputs |
4 | µA/V | |||||
Reference buffers enabled, external VREF = 2.5 V,
REFP1/REFN1 inputs |
5 | nA | ||||||
INTERNAL VOLTAGE REFERENCE | ||||||||
VREF | Output voltage | 2.5 | V | |||||
Accuracy | TA = 25°C | –0.2% | ±0.01% | 0.2% | ||||
Temperature drift | 8 | 40 | ppm/°C | |||||
Output current | AVDD = 2.7 V to 3.3 V, sink and source | –5 | 5 | mA | ||||
AVDD = 3.3 V to 5.25 V, sink and source | –10 | 10 | ||||||
Short-circuit current limit | Sink and source | 70 | 100 | mA | ||||
PSRR | Power-supply rejection ratio | AVDD at dc | 85 | dB | ||||
Load regulation | AVDD = 2.7 V to 3.3 V,
load current = –5 mA to 5 mA |
8 | µV/mA | |||||
AVDD = 3.3 V to 5.25 V,
load current = –10 mA to 10 mA |
8 | |||||||
Startup time | 1-µF capacitor on REFOUT, 0.001% settling | 5.9 | ms | |||||
Capacitive load stability | Capacitor on REFOUT | 1 | 47 | µF | ||||
Reference noise | f = 0.1 Hz to 10 Hz, 1-µF capacitor on REFOUT | 9 | µVPP | |||||
INTERNAL OSCILLATOR | ||||||||
fCLK | Frequency | 4.096 | MHz | |||||
Accuracy | –2% | 2% | ||||||
EXCITATION CURRENT SOURCES (IDACS) | ||||||||
Current settings | 10, 50, 100,
250, 500, 750, 1000, 1500, 2000 |
µA | ||||||
Compliance voltage(3) | 10 µA to 750 µA, 0.1% deviation | AVSS | AVDD – 0.4 | V | ||||
1 mA to 2 mA, 0.1% deviation | AVSS | AVDD – 0.6 | ||||||
Accuracy (each IDAC) | TA = 25°C, 10 µA to 2 mA | –6% | ±1% | 6% | ||||
Current mismatch between IDACs | TA = 25°C, 10 µA to 2 mA | 0.2% | ||||||
Temperature drift (each IDAC) | 10 µA to 2 mA | 100 | ppm/°C | |||||
Temperature drift matching between IDACs | 10 µA to 2 mA | 10 | ppm/°C | |||||
Startup time | With internal reference already settled. From end of WREG command to current flowing out of pin. | 22 | µs | |||||
BIAS VOLTAGE | ||||||||
VBIAS | Output voltage | (AVDD + AVSS) / 2 | V | |||||
Output impedance | 350 | Ω | ||||||
Startup time | Combined capacitive load on all selected analog inputs CLOAD = 1 µF, 0.1% settling | 2.8 | ms | |||||
BURNOUT CURRENT SOURCES (BOCS) | ||||||||
Current settings | 0.2, 1, 10 | µA | ||||||
Accuracy | 0.2 µA, sinking or sourcing | ±8% | ||||||
1 µA, sinking or sourcing | ±4% | |||||||
10 µA, sinking or sourcing | ±2% | |||||||
EXTERNAL REFERENCE MONITOR | ||||||||
Threshold | 0.3 | V | ||||||
SUPPLY VOLTAGE MONITORS | ||||||||
Accuracy | (AVDD – AVSS) / 4 monitor | ±1% | ||||||
DVDD / 4 monitor | ±1% | |||||||
TEMPERATURE SENSOR | ||||||||
Output voltage | TA = 25°C | 129 | mV | |||||
Temperature coefficient | 403 | µV/°C | ||||||
GENERAL-PURPOSE INPUT/OUTPUTS (GPIOs) | ||||||||
VIL | Logic input level, low | AVSS – 0.05 | 0.3 AVDD | V | ||||
VIH | Logic input level, high | 0.7 AVDD | AVDD + 0.05 | V | ||||
VOL | Logic output level, low | IOL = 1 mA | AVSS | 0.2 AVDD | V | |||
VOH | Logic output level, high | IOH = 1 mA | 0.8 AVDD | AVDD | V | |||
DIGITAL INPUT/OUTPUTS | ||||||||
VIL | Logic input level, low | DGND | 0.3 IOVDD | V | ||||
VIH | Logic input level, high | 0.7 IOVDD | IOVDD | V | ||||
VOL | Logic output level, low | IOL = 1 mA | DGND | 0.2 IOVDD | V | |||
VOH | Logic output level, high | IOH = 1 mA | 0.8 IOVDD | IOVDD | V | |||
Input current | DGND ≤ VDigital Input ≤ IOVDD | –1 | 1 | µA | ||||
ANALOG SUPPLY CURRENT (AVDD = 3.3 V, External Reference, Internal Reference Disabled, Reference Buffers Disabled, IDACs Disabled, VBIAS Disabled, Internal Oscillator, All Data Rates, VIN = 0 V) | ||||||||
IAVDD | Analog supply current | Power-down mode | 0.1 | µA | ||||
Standby mode, PGA bypassed | 70 | |||||||
Conversion mode, PGA bypassed | 85 | |||||||
Conversion mode, PGA enabled, gain = 1, 2 | 120 | |||||||
Conversion mode, PGA enabled, gain = 4, 8 | 140 | |||||||
Conversion mode, PGA enabled, gain = 16, 32 | 165 | |||||||
Conversion mode, PGA enabled, gain = 64 | 200 | |||||||
Conversion mode, PGA enabled, gain = 128 | 250 | |||||||
ADDITIONAL ANALOG SUPPLY CURRENTS PER FUNCTION (AVDD = 3.3 V) | ||||||||
IAVDD | Analog supply current | Internal 2.5-V reference, no external load | 185 | µA | ||||
Positive reference buffer | 35 | |||||||
Negative reference buffer | 25 | |||||||
VBIAS buffer, no external load | 10 | |||||||
IDAC overhead, 10 µA to 250 µA | 20 | |||||||
IDAC overhead, 500 µA to 750 µA | 30 | |||||||
IDAC overhead, 1 mA | 40 | |||||||
IDAC overhead, 1.5 mA | 50 | |||||||
IDAC overhead, 2 mA | 65 | |||||||
Reference monitor circuit | 10 | |||||||
DIGITAL SUPPLY CURRENT (DVDD = IOVDD = 3.3 V, All Data Rates, SPI Not Active) | ||||||||
IDVDD + IIOVDD | Digital supply current | Power-down mode, internal oscillator | 0.1 | µA | ||||
Standby mode, internal oscillator | 185 | |||||||
Conversion mode, internal oscillator | 225 | |||||||
Conversion mode, external fCLK = 4.096 MHz | 195 | |||||||
POWER DISSIPATION (AVDD = DVDD = IOVDD = 3.3 V, Internal Reference Enabled, Reference Buffers Disabled, IDACs Disabled, VBIAS Disabled, Internal Oscillator, All Data Rates, VIN = 0 V, SPI Not Active) | ||||||||
PD | Power dissipation | Conversion mode, PGA enabled, gain = 1 | 1.75 | mW |