over operating ambient temperature range (unless otherwise noted) (1)
|
MIN |
MAX |
UNIT |
Power supply voltage |
AVDD1 to AVSS |
–0.3 |
6.5 |
V |
AVDD2 to AVSS |
–0.3 |
6.5 |
AVSS to DGND |
–3 |
0.3 |
IOVDD to DGND |
–0.3 |
6.5 |
IOVDD to AVSS |
|
8.5 |
Digital input/output voltage |
SDO/DRDY, DRDY, START |
DGND – 0.3 |
IOVDD + 0.3 |
V |
CS, SCLK, SDI, RESET, CLK |
DGND – 0.3 |
6.5 |
Input current |
Continuous, any pin except power-supply pins(2) |
–10 |
10 |
mA |
Temperature |
Junction, TJ |
|
150 |
°C |
Storage, Tstg |
–65 |
150 |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional – this may affect device reliability, functionality, performance, and shorten the device lifetime.