SBAS924A July 2018 – November 2018 ADS1219
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
Analog power supply | AVDD to AGND | 2.3 | 5.5 | V | ||
AGND to DGND | –0.1 | 0 | 0.1 | |||
Digital power supply | DVDD to DGND | 2.3 | 5.5 | V | ||
ANALOG INPUTS(1) | ||||||
V(AINx) | Absolute input voltage | Gain = 1 and 4 | AGND – 0.1 | AVDD + 0.1 | V | |
VIN | Differential input voltage | VIN = VAINP – VAINN(2) | –VREF / Gain | VREF / Gain | V | |
VOLTAGE REFERENCE INPUTS | ||||||
VREF | Differential reference input voltage | VREF = V(REFP) – V(REFN) | 0.75 | 2.5 | AVDD | V |
V(REFN) | Absolute negative reference voltage | AGND – 0.1 | V(REFP) – 0.75 | V | ||
V(REFP) | Absolute positive reference voltage | V(REFN) + 0.75 | AVDD + 0.1 | V | ||
DIGITAL INPUTS | ||||||
Input voltage | SCL, SDA, A0, A1, DRDY,
2.3 V ≤ DVDD < 3.0 V |
DGND | DVDD + 0.5 | V | ||
SCL, SDA, A0, A1, DRDY,
3.0 V ≤ DVDD ≤ 5.5 V |
DGND | 5.5 | ||||
RESET | DGND | DVDD | ||||
TEMPERATURE RANGE | ||||||
TA | Operating ambient temperature | –40 | 125 | °C |