SBAS350G June 2005 – January 2021 ADS1232 , ADS1234
PRODUCTION DATA
Offset calibration can be initiated at any time to remove the ADS123x offset error. To initiate offset calibration, apply at least two additional SCLKs after retrieving 24 bits of data. Figure 8-11 shows the timing pattern. The 25th SCLK sends DRDY/DOUT high. The falling edge of the 26th SCLK begins the calibration cycle. Additional SCLK pulses can be sent after the 26th SCLK; however, minimize activity on SCLK during offset calibration for best results. The analog input pins are disconnected within the ADC and the appropriate signal is applied internally to perform the calibration.
When the calibration is completed, DRDY/DOUT goes low, indicating that new data are ready. The first conversion after a calibration is fully settled and valid for use. The offset calibration takes exactly the same time as specified in (t8) right after the falling edge of the 26th SCLK.
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
t8(1) | First data ready after calibration | SPEED = 1 (80 SPS) | 101.28 | 101.29 | ms |
SPEED = 0 (10 SPS) | 801.02 | 801.03 |