SBAS350G June 2005 – January 2021 ADS1232 , ADS1234
PRODUCTION DATA
The ADS123x offer outstanding noise performance that can be optimized for a given full-scale range using the programmable gain amplifier (PGA). Table 7-1 through Table 7-4 summarize the typical noise performance with inputs shorted externally for different gains, data rates, and voltage reference values. The RMS and peak-to-peak noise data are referred to the input.
The effective resolution of the ADC is defined as:
The noise-free resolution of the ADC is defined as:
where
GAIN | RMS NOISE | PEAK-TO-PEAK NOISE(1) | EFFECTIVE RESOLUTION (Bits) | NOISE-FREE RESOLUTION (Bits) |
---|---|---|---|---|
1 | 420 nV | 1.79 µV | 23.5 | 21.4 |
2 | 270 nV | 900 nV | 23.1 | 21.4 |
64 | 19 nV | 125 nV | 22.0 | 19.2 |
128 | 17 nV | 110 nV | 21.1 | 18.4 |
GAIN | RMS NOISE | PEAK-TO-PEAK NOISE(1) | EFFECTIVE RESOLUTION (Bits) | NOISE-FREE RESOLUTION (Bits) |
---|---|---|---|---|
1 | 1.36 µV | 8.3 µV | 21.8 | 19.2 |
2 | 850 nV | 5.5 µV | 21.5 | 18.8 |
64 | 48 nV | 307 nV | 20.6 | 18 |
128 | 44 nV | 247 nV | 19.7 | 17.2 |
GAIN | RMS NOISE | PEAK-TO-PEAK NOISE(1) | EFFECTIVE RESOLUTION (Bits) | NOISE-FREE RESOLUTION (Bits) |
---|---|---|---|---|
1 | 450 nV | 2.8 µV | 22.6 | 20 |
2 | 325 nV | 1.8 µV | 22.1 | 19.7 |
64 | 20 nV | 130 nV | 21.2 | 18.5 |
128 | 18 nV | 115 nV | 20.3 | 17.6 |
GAIN | RMS NOISE | PEAK-TO-PEAK NOISE(1) | EFFECTIVE RESOLUTION (Bits) | NOISE-FREE RESOLUTION (Bits) |
---|---|---|---|---|
1 | 2.2 µV | 12 µV | 20.4 | 17.9 |
2 | 1.2 µV | 6.8 µV | 20.2 | 17.8 |
64 | 54 nV | 340 nV | 19.7 | 17.1 |
128 | 48 nV | 254 nV | 18.9 | 16.5 |