SBAS350G June 2005 – January 2021 ADS1232 , ADS1234
PRODUCTION DATA
The ADS123x output 24 bits of data in binary two’s complement format. The least significant bit (LSB) has a weight of 0.5 VREF / (223 – 1). The positive full-scale input produces an output code of 7FFFFFh and the negative full-scale input produces an output code of 800000h. The output clips at these codes for signals exceeding full-scale. Table 8-7 summarizes the ideal output codes for different input signals.
INPUT SIGNAL
VIN (AINP – AINN) |
IDEAL OUTPUT CODE |
---|---|
≥ 0.5 VREF / Gain | 7FFFFFh |
(0.5 VREF / Gain) / (223 – 1) | 000001h |
0 | 000000h |
(–0.5 VREF / Gain) / (223 – 1) | FFFFFFh |
≤ –0.5 VREF / Gain | 800000h |