SBAS824 October 2018 ADS1235
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Figure 39 shows the analog input circuit consisting of ESD-protection diodes, the input multiplexer and the PGA. The ADS1235 has six analog inputs to support three differential-input measurement channels. In addition, there are two internal (system) measurements, and an option to disconnect all inputs.