SBAS824 October 2018 ADS1235
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEV_ID[3:0] | REV_ID[3:0] | ||||||
NOTE: Reset values are device dependent |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | DEV_ID[3:0] | R | Ch | Device ID
1100 |
3:0 | REV_ID[3:0] | R | xh | Revision ID
Note: Revision ID can change without notification |