SBAS824 October 2018 ADS1235
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The input voltage must be maintained within the specified input range for linear ADC operation otherwise the conversion data is invalid. Use Equation 3 to verify the input voltage of the PGA is within specification. The input requirement can also be verified by measuring the PGA output voltages (pins CAPP and CAPN) with a voltmeter under the conditions of maximum expected input signal, ADC gain, and worst case (low) power-supply voltage. Check that voltages measured on the pins are within the range: AVSS + 0.3 V < V(CAPP) and V(CAPN) < AVDD – 0.3 V.