Refer to the PDF data sheet for device specific package drawings
The ADS124S06 and ADS124S08 are precision, 24-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs) that offer low power consumption and many integrated features to reduce system cost and component count in applications measuring small-signal sensors.
These ADCs feature configurable digital filters that offer low-latency conversion results and 50-Hz or
60-Hz rejection for noisy industrial environments. A low-noise, programmable gain amplifier (PGA) provides gains ranging from 1 to 128 to amplify low-level signals for resistive bridge or thermocouple applications. Additionally, these devices integrate a low-drift, 2.5-V reference that reduces printed circuit board (PCB) area. Finally, two programmable excitation current sources (IDACs) allow for easy and accurate RTD biasing.
An input multiplexer supports 12 inputs for the ADS124S08 and six inputs for the ADS124S06 that can be connected to the ADC in any combination for design flexibility. In addition, these devices include features such as sensor burn-out detection, voltage bias for thermocouples, system monitoring, and four general-purpose I/Os.
The devices are offered in a leadless VQFN-32 or a TQFP-32 package.
ORDER NUMBER | PACKAGE (PIN) | BODY SIZE |
---|---|---|
ADS124S0x | TQFP (32) | 5.0 mm × 5.0 mm |
VQFN (32) | 5.0 mm × 5.0 mm |
Changes from B Revision (November 2016) to C Revision
Changes from A Revision (August 2016) to B Revision
PRODUCT | RESOLUTION (Bits) | NUMBER OF INPUTS |
---|---|---|
ADS124S08 | 24 | 12 analog inputs |
ADS124S06 | 24 | 6 analog inputs |
ADS114S08 | 16 | 12 analog inputs |
ADS114S06 | 16 | 6 analog inputs |