SBAS660C August 2016 – June 2017 ADS124S06 , ADS124S08
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT(1) | ||
---|---|---|---|---|
SERIAL INTERFACE | ||||
td(CSSC) | Delay time, first SCLK rising edge after CS falling edge | 20 | ns | |
td(SCCS) | Delay time, CS rising edge after final SCLK falling edge | 20 | ns | |
tw(CSH) | Pulse duration, CS high | 30 | ns | |
tc(SC) | SCLK period | 100 | ns | |
tw(SCH) | Pulse duration, SCLK high | 40 | ns | |
tw(SCL) | Pulse duration, SCLK low | 40 | ns | |
tsu(DI) | Setup time, DIN valid before SCLK falling edge | 15 | ns | |
th(DI) | Hold time, DIN valid after SCLK falling edge | 20 | ns | |
td(CMD) | Delay time, between bytes or commands | 0 | ns | |
RESET PIN | ||||
tw(RSL) | Pulse duration, RESET low | 4 | tCLK | |
td(RSSC) | Delay time, first SCLK rising edge after RESET rising edge (or 7th SCLK falling edge of RESET command) | 4096 | tCLK | |
START/SYNC PIN | ||||
tw(STH) | Pulse duration, START/SYNC high | 4 | tCLK | |
tw(STL) | Pulse duration, START/SYNC low | 4 | tCLK | |
tsu(STDR) | Setup time, START/SYNC falling edge (or 7th SCLK falling edge of STOP command) before DRDY falling edge to stop further conversions (continuous conversion mode) | 32 | tCLK | |
READING CONVERSION DATA WITHOUT RDATA COMMAND | ||||
th(SCDR) | Hold time, SCLK low before DRDY falling edge(2) | 28 | tCLK | |
td(DRSC) | Delay time, SCLK rising edge after DRDY falling edge(2) | 4 | tCLK |