SBAS790C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
Use the LOCK command to lock unintended write operations to the registers. Send the LOCK command using CS1 to lock registers 00h to 0fh. Use CS2 to lock registers 10h to 12h. Locking the registers disables register write access including the calibration registers. The default mode is unlocked. Register reads are allowed in LOCK mode. Table 26 lists the LOCK command byte sequence.
DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 |
---|---|---|---|---|
DIN | F2h | Arbitrary | CRC-2 | 00h |
DOUT/DRDY | FFh | Echo byte 1 | Echo byte 2 | Out CRC-2 |