SBAS790C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
This command is used to stop conversions. See the Conversion Control section for details. Table 20 lists the STOP command byte sequence.
DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 |
---|---|---|---|---|
DIN | 0Ah | Arbitrary | CRC-2 | 00h |
DOUT/DRDY | FFh | Echo byte 1 | Echo byte 2 | Out CRC-2 |