SBAS784A January 2019 – May 2019 ADS1260-Q1 , ADS1261-Q1
PRODUCTION DATA.
CS is an active-low input that selects the serial interface for communication. CS must be low during the entire data transaction. When CS is taken high, the serial interface resets, SCLK input activity is ignored (blocking commands), and DOUT/DRDY enters the high-impedance state. The operation of DRDY is not effected by CS. If the ADC is a single device connected to the serial bus, CS can be tied low in order to reduce the serial interface to three lines.