SBAS784A January 2019 – May 2019 ADS1260-Q1 , ADS1261-Q1
PRODUCTION DATA.
The ADC has several alternate functions that are multiplexed with the analog inputs. The alternate functions are reference input, current source output, GPIO, AC-excitation and level-shift voltage output. The functions are enabled by programming of the associated registers. The analog inputs retain measurement ability if the alternate functions are programmed. Table 3 summarizes the alternate functions.
ANALOG INPUTS | REFERENCE INPUTS | CURRENT SOURCES | GPIO/AC-EXCITATION(1) | LEVEL-SHIFT VOLTAGE | |
---|---|---|---|---|---|
ADS1260-Q1 | ADS1261-Q1 | ||||
AINCOM | AINCOM | — | Yes | — | Yes |
AIN0 | AIN0 | REFP0 | Yes | — | — |
AIN1 | AIN1 | REFN0 | Yes | — | — |
AIN2 | AIN2 | REFP1(1) | Yes | GPIO0/ACX1 | — |
AIN3 | AIN3 | REFN1(1) | Yes | GPIO1/ACX2 | — |
AIN4 | AIN4 | — | Yes | GPIO2/ACX1 | — |
— | AIN5 | — | Yes | GPIO3/ACX2 | — |
— | AIN6 | — | Yes | — | — |
— | AIN7 | — | Yes | — | — |
— | AIN8 | — | Yes | — | — |
— | AIN9 | — | Yes | — | — |